Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

Please choose your country or region to view available products.

Choose your country

    • Default Alternative Text

      Blokset solutions

      Blokset offers industry-leading performance and advanced smart solutions for power distribution and motor control, bringing you increased reliability, efficiency and productivity - for even the toughest challenges.

    Engineered for performance

    The Blokset switchboard features: 

    • - Power Control Center (PCC): delivering up to 6300 A
    • - Motor Control Center (MCC): delivering up to 250 kW
    • - Intelligent Power and Motor Control Center (iPMCC)

    Functional applications

    Power control (PCC)

    Power Control Center (PCC) features protection and power factor correction

    • Incomers: up to 6300 A (Masterpact circuit breakers)
    • Feeders: up to 6300 A (Masterpact circuit breakers), and 630 A (Compact circuit breakers)
    • Power factor correction: up to 540 kVAR

    Motor control (MCC)

    Motor Control Center (MCC) including protection, starters, and drives

    • Conventional starters up to 250 kW
    • Soft starters up to 250 kW
    • Drives up to 160 kW

    Intelligent iPMCC by Blokset

    iPMCC by Blokset, intelligent switchboard solutions for energy efficiency

    • Smart advanced solution and smart devices for zero downtime tolerance, fault prevention, and automatic restarting
    • Better traceability with local or remote real-time access: status, measurements, diagnostics, trends, and energy consumption
    • Seamless integration with energy management and control systems (EMCS), and distributed control systems (DCS)
    • Tested, validated, and documented architectures (TVDA)
    • Industry-leading communication protocols

    Optimized motor performance

    • Motor monitoring and failure protection in accordance with IEC/EN 60947-7-1
    • Motor synchronization and reduced peak consumption thanks to soft starters and variable speed drives
    • Reactive power compensation management to reduce costs and increase energy availability

    Increased flexibility

    Optimized footprint and modular design

    • Compactness and high stacking density
    • Single front or double front access thanks to back-to-back configuration
    • Top or bottom direct power connections, rear or side power connections
    • Fixed, disconnectable or withdrawable functional units
    • Linergy or flat copper horizontal and vertical busbars for power distribution

    Withdrawable drawers optimization

    • Drawer size optimization: full and half-widths, heights from 100 to 600 mm
    • Direct connection to the vertical busbar (50 mm pitch)
    • Reliable drawer position indicator on front face, and drawer stop

    Stress-free upgrading, and maintenance

    • Upgrade energized equipment in complete safety thanks to the withdrawable drawers
    • Withdrawable Masterpact and plug-in Compact circuit breaker modules
    • Customer connection separate from the functional unit (form up to 4b)
    • Degree of protection up to IPxxD on busbars

    Services and support

    To boost your return on investment and to be most efficient

    Tools and support services

    • Advice and guidance for maintenance and upgrading
    • Regional and local services and support, assistance and troubleshooting
    • Customized vocational training, on site or in one of our training centers
    • Validated tools and architectures

    Auditing, consulting, and solution engineering

    • Customized projects, including critical applications
    • Engineering expertise for new and existing sites
    • Installation and energy audits
    • Enterprise-wide energy efficiency solutions

    Blokset panel builder network

    • Manufacturing and delivery by the Schneider Electric Equipment Units or by licensed panelbuilders present all around the world
    • Licensed panelbuilders selected for their expertise, trained and regularly audited by Schneider Electric to guarantee top-quality equipment and support

    • Blokset switchboards

      Reliable and durable low voltage switchboards that deliver intelligent power distribution and motor control - up to 7000A.

      Get more details
      Default Alternative Text
      Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.