• Mining industry, Workers by excavation machinery in Spain

    Blokset for your industry

    Customized solutions that offer outstanding safety for your applications.

A proven solution

Blokset switchboards are designed and tested to handle the most demanding power distribution and motor control requirements.

Blokset is a proven, intelligent switchboard solution that features high-performance components to keep your operation running reliably and safely.

Mining, metals and minerals

The power to build 

• A high level of safety
• Continuity of service for more reliable operations
• iPMCC for optimized productivity
• Superior internal arc resistance
• Anti-corrosion treatment and high level of IP protection
• IEC 61439-1&2 and IEC 61641 compliant

Water and wastewater treatment

The power to splash

• A high level of safety
• Continuity of service for more reliable operations
• iPMCC for optimized productivity
• Anti-corrosion treatment and high level of IP protection
• Optimized footprint and modularity
• IEC 61439-1&2 and IEC 61641 compliant

Oil and gas

The power to fuel

• A high level of safety
• Continuity of service for more reliable operations
• Superior internal arc resistance
• iPMCC for optimized productivity
• Anti-corrosion treatment and high level of IP protection
• IEC 61439-1&2 and IEC 61641 compliant

Commercial buildings

The power to indulge

• A high level of safety
• Continuity of service for more reliable operations
• iPMCC for optimized productivity
• Zero downtime tolerance and rapid restart after incident
• Optimized footprint and modularity
• IEC 61439-1&2 and IEC 61641 compliant

Subways and railways

The power to move

• A high level of safety
• Continuity of service for more reliable operations
• iPMCC for optimized productivity
• Zero downtime tolerance and rapid restart after incident
• Anti-corrosion treatment and high level of IP protection
• IEC 61439-1&2 and IEC 61641 compliant

Airports

The power to soar

• A high level of safety
• Continuity of service for more reliable operations
• iPMCC for optimized productivity
• Zero downtime tolerance and rapid restart after incident
• Optimized footprint and modularity
• IEC 61439-1&2 and IEC 61641 compliant

Data centers

The power to network

• A high level of safety
• Continuity of service for more reliable operations
• iPMCC for optimized productivity
• Zero downtime tolerance and rapid restart after incident
• Optimized footprint and modularity
• IEC 61439-1&2 and IEC 61641 compliant

Healthcare

The power to heal

• A high level of safety
• Continuity of service for more reliable operations
• iPMCC for optimized productivity
• Zero downtime tolerance and rapid restart after incident
• Optimized footprint and modularity
• IEC 61439-1&2 and IEC 61641 compliant

  • Blokset switchboards

    Reliable and durable low voltage switchboards that deliver intelligent power distribution and motor control - up to 7000A.

    Get more details
    Default Alternative Text