Welcome to the Schneider Electric Global Website

ENGLISH | FRENCH

Please choose your country or region to view available products.

Choose your country

    • Default Alternative Text

      MAKE YOUR MACHINES EVEN SAFER. EASILY.

    • Altivar Machine ATV340 Drives

      Protect people and assets while ensuring continuity of service. The Altivar Machine ATV340 is compliant with machine safety and cybersecurity standards to ensure enduring protection of your staff and machines. It is also compliant with machine-related safety standards: EN ISO 13849-1 and EN-62061.

    • Altivar Machine ATV320 Drives

      A powerful combination of safety, reliability, and simplicity makes Altivar Machine ATV320 a versatile choice that reduces costs, both during installation as well as throughout the machine’s life cycle.

    • Harmony eXLhoist in the Palm of your Hand!

      Wireless remote control allows intuitive one-handed operation of cranes while also enhancing safety.

    • TeSys H Ultra Compact 22.5 mm Starter

      TeSys H ultra compact, multifunctional starter for asynchronous motors up to 3 kW/400 V, designed to improve motor starter integration in control panels.

      Preventa solutions for efficient machine safety

      Preventa offers an extensive range of safety products, compliant with international standards, designed to provide the most comprehensive protection for personnel and equipment.
      Discover here
      Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.