• Man in Dubai desert, EcoStruxure for Hotels

    Going Green in the Desert

    The largest Hilton Garden Inn outside the U.S. is now one of Hilton’s most efficient and sustainable hotels.

    Watch the video
  • More gold comes to Dubai

    The Hilton Garden Inn Dubai Mall of the Emirates is now one of Hilton's most efficient and sustainable hotels.

    Default Alternative Text

    The challenge

    • Bring an affordable, four-star option to an area saturated with five-star hotels, while overcoming challenges inherent in the region

    • Navigate rising energy prices — including the volatile oil market — and shifting subsidies

    • Control costs without compromising high standards for exceptional guest comfort and satisfaction

    • Keep operations lean and efficient while ensuring the facility meets sustainability standards

    Dubai-0888-900x500

    The solution

    Connectivity and Efficiency with EcoStruxure

    • EcoStruxure™ Building solution: a single platform that integrates the building management system (BMS), guest room management system (GRMS), and Hilton's property management system (PMS)

    • System integration leverages automation and connectivity for optimal efficiency and comfort

    • GRMS provides full visibility into room conditions, enabling remote troubleshooting and proactive maintenance

    • EcoStruxure Building solution provides hotel staff with insight across all critical systems

    Benefits

    • Guest satisfaction levels far above the benchmark

    • Hotel achieve LEED® Gold Certification

    • Integrated systems increase energy efficiency, operational efficiency, and guest comfort

    • Occupancy-based energy management ensures guest comfort while enabling energy savings of 25%-44%
    Default Alternative Text
    Achieving efficiency through integration

    “Schneider has brought in a whole range of equipment to this property that allows us to operate the hotel very energy efficiently. Profitable, but without sacrificing guest comfort.”

    - Oliver Kesseler, General Manager, Hilton Garden Inn Dubai Mall of the Emirates

    Are you ready to bring Innovation At Every Level to your business? Contact an expert.

    Contact now